
Q-Series Splice Cassette 12 Ribbon Fiber, SC Duplex, Single-Mode, Core Performance
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q-Series Splice Cassettes are available in the M2Â footprint. These cassettes have been engineered with innovated features to simplify install, speed-up field termination, provide cable management within the housing and ensure high performance. The Splice Cassettes are designed for use with Single-Mode (OS2) or Multimode (OM4) Fiber, Housing 12-24 fibers, and are available in LC Duplex or LC Quad port configurations.
Fusion splicing of individual fibers and ribbon fibers is available in both 12 fiber and 24 fiber splice cassettes. Heat shrinks, pigtail slack and cable slack are managed within the cassette—eliminating the need for individual splice trays or housings. The design of the cassettes allows easy mounting from either the front or the rear of an enclosure or panel, and individual fibers within the cassette may be accessed without disturbing the other fibers in the housing.
- Q-Series Core
- Q-Series Ultra
- Multi-Mode Single Fiber Splice Cassette
- Multimode Ribbon Fiber Splice Cassette
- Single-Mode APC Ribbon Fiber Splice Cassette
- Single-Mode Ribbon Fiber Splice Cassette
- Single-Mode Single Fiber Splice Cassette
- 12
- 24
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Flexible Install: Mount from the front or the rear of an enclosure or panel
- Installation Convenience: Perform all splicing and managing work outside the enclosure
- Clear Top: Enables fast and easy fault identification
- Front or Rear Installation: Simplify installation by mounting from the front or rear of the enclosure panel
Specifications
Color | Blue | ||
Type | Cassette | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | China | ||
Warranty Type | 5-Year | ||
UPC Number | 662875026969 |
Product Depth US | 5.42 in | ||
Product Height US | 1.19 in | ||
Product Width US | 5.13 in |
Fiber Optic Cable Type | OS2 | ||
Number of Ports | 12 | ||
Performance Level/Tier | Infinium Core | ||
Simplex/Duplex | Duplex | ||
Single/Multimode | Single-Mode |
Resources
Cutsheet
Brochure
Submittal Sheet
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1