text.skipToContent text.skipToNavigation

SII,2/LC/BEIGE/MM,FLUSH,180,1U,FOG HSG

000000000060900329 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Fog White Series II 180 degree module with two Beige LC duplex (4 fiber) passthrough adapter is engineered to load in the front and remove from the front snaping into place for installation, and can be removed easily for future modifications. This module is compatible with all Series II plates, panels and boxes delivering a compact design for easy and consistent installations. When combined with matched Ortronics trunks and patch cable assemblies these adapter panels enable class leading performance.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Rugged Series II footprint: Fits in all Series II faceplates and housings
  • Icon compatible

Specifications

General Info
Product Line Ortronics
Country Of Origin Mexico
UPC Number 662875532569

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;