
Q-Series Keyed OFP Adapter Panel 16 Fibers, Orange
OFP-LCD16YC-E
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand keyed LC fiber adapter panels are available in configurations that are keyed on the front only or on both sides. The adapter panels are designed to fit Legrand Q-Series enclosures. Up to thirteen key colors of connectors are possible with unique physical keying configurations.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Up to thirteen unique keying options/colors for a wide range of network security systems, easy identification and network management.
- Keyed workstation adapter modules are available for TracJack® and High Density Jack (HDJ) style Face plates and surface mount boxes for complete system design flexibility.
- Keyed LC adapters have the option to be keyed in the front only (user’s side) or on both sides (user’s and technician’s) depending on the security requirements.
- All Legrand keyed LC fiber products are engineered to be compatible with other Legrand products to provide an end to end, data center to desktop solution.
Specifications
General Info
Color | Orange | ||
Type | Adapter Panel | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | Mexico | ||
Features | Keyed Connector | ||
Warranty Type | 5-Year | ||
UPC Number | 662875030638 |
Dimensions
Product Depth US | 1.15 in | ||
Product Height US | 1.19 in | ||
Product Width US | 5.12 in |
Technical Information
Compatibility | OFP | ||
Number of Fibers | 16 Fibers | ||
Connector 1 | Keyed | ||
Connector 2 | Non-Keyed | ||
Number of Ports | 16 | ||
Simplex/Duplex | Duplex |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1