![Green Infinium HDFM fiber adapter, rear-loading](https://cdn2.webdamdb.com/1280_ANR3JM5e0B11MYOS.jpg?1700515288)
![Green Infinium HDFM fiber adapter, rear-loading](https://cdn2.webdamdb.com/1280_oUmufWawAy25wfYw.jpg?1700515280)
![Green Infinium HDFM fiber adapter, rear-loading](https://cdn2.webdamdb.com/1280_65DsRqzm1KY91Ioj.jpg?1700515279)
Infinium HDFM/HDJ Fiber Module, LC Duplex Green, Green Housing
HDFM-FLC2CC-45
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Infinium HDFM Adapters offer pass through connections and rear-loading access for Infinium High Density or HDJ modular panels. Available in LC Duplex and SC Simplex
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875829164 | ||
Country Of Origin | Mexico |
Dimensions
Product Width US | 0.62 in | ||
Product Depth US | 1.61 in | ||
Product Height US | 0.77 in |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1