
Infinium Access, 4 Duplex MDC to acclAIM, OM4 Multimode, Conversion Adapter - 3 Pack, Aqua
205ANM08T-L
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Infinium Access Quad MDC to acclAIM Conversion Adapter 3 Pack is compatible with any ACCESS-01U enclosure, to populate on demand, replace, or adapt from acclAIM to acclAIM adapters as the need arises.Â
Fiber Type
Multimode OM4
- Multimode OM4
- Multimode OM5
- OS2
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 3 Pack, Quad MDC to acclAIM conversion adapters are designed for the Infinium acclAIM fiber system platform, and are compatible with any ACCESS-01U enclosure.
- These conversion adapters enable the direct mating breakout of 4 duplex MDC connectors from the acclAIM octal fiber connector for simplified connectivity in Meet Me Rooms, IDFs, Carrier rooms, Demarcations, and more
- Infinium acclAIM reimagines pre-terminated and cassette fiber architecture with direct mating connections, simplifying breakout and consolidation.
- Unlike cassettes with two mating systems and hydra cables, direct mating removes extra components and complexity.
- Infinium acclAIM delivers the lowest insertion loss available on the market, the most optical headroom, improved density, flexibility and system lifecycle.
- The acclAIMâ„¢ AIM fiber interconnect system connects 8-fiber trunk cable connectors ferule-to-ferule with other acclAIM connectors or VSFF duplex fiber patch cord connectors (MDC).
Specifications
General Info
Color | Aqua | ||
Product Line | Ortronics | ||
Country Of Origin | Mexico | ||
UPC Number | 662875107484 |
Dimensions
Product Depth US | 1.05 in | ||
Product Height US | 0.51 in | ||
Product Width US | 0.98 in | ||
Product Weight US | 0.055 lb |
Technical Information
Compatibility | acclAIM | ||
Number of Fibers | 3x 8 Fibers | ||
Fiber Optic Cable Type | OM4 | ||
Fiber Size | 50/125 | ||
Fiber Type | Multimode | ||
Number of Ports | 3 |
Resources
Cutsheet
Instruction Sheet
Supporting Document
Catalog
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1