![](https://cdn2.webdamdb.com/1280_YnsFX5l7AY11.jpg?1604982403)
TRACJACK STYLISTICS FRAME, FOUR-PORT, FOG WHITE
41900018
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
TracJack Stylistics Plastic Duplex Frame accepts four front-loading TracJack modules in the rectangular electrical mounting footprint of a GFCI outlet. It is compatible with many cable delivery systems that can house electrical duplex outlets
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875373643 | ||
Country Of Origin | Taiwan, Province Of China | ||
Application Sector | Commercial | ||
Standard | UL Standard | ||
Type | Workstation |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Number of Ports | 4 | ||
Number of Gangs | 1 |
Resources
Cutsheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1