SMB - KEYSTONE - 2PORT ELEC IVORY
KSSMB2-13
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
TechChoice surface mount boxes accept 2 rear loading keystione jacks & modules and provides easy snap-on covers and snap-in label fields. Boxes are supplied with screws and double-sided adhesive tape for mounting onto almost any surface. Meet UL2043 and are suitable for installation in air handling spaces (ie plenum spaces) and are compatible with Wiremold Eclipse raceway.
Number of Ports
2
- 1
- 2
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Textured finish: Hides scuffs.
- Low profile compact design
- Base plate and snap-on cover design
- Rear load jack approach
- Holds one Keystone or KT2J jack or module
- Recessed label fields
- Designed to seamlessly integrate with Wiremold 2700, 2800 and 2900 raceways
- The one & 2 port are suitable for installation in air handling spaces (ie plenum spaces)
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875184973 | ||
Country Of Origin | Taiwan, Province Of China | ||
Is Hardware Included | Yes |
Dimensions
Product Width US | 2.59 in | ||
Product Depth US | 1.22 in | ||
Product Height US | 2.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Resources
Cutsheet
Customer Drawing No.
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1