HDJ Furniture Adapter Plate, Holds 3 HDJ Modules, Electrical Ivory
421HDJ-13
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
This plate has 3 rear-load jack openings for 3 high density jack (HDJ) modules or blanks. Use with 40700071, 40700072 or 40700073 bezels to snap mount into 2.70'' x 1.375'' TIA referenced furniture openings for Steelcase, Haworth, Knoll and others.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875934523 | ||
Country Of Origin | Taiwan, Province Of China | ||
Application Sector | Commercial | ||
Standard | UL Standard | ||
Type | Workstation |
Dimensions
Product Width US | 2.66 in | ||
Product Depth US | 0.68 in | ||
Product Height US | 1.33 in |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Number of Ports | 3 |
Resources
Cutsheet
Product Environmental Profile
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1