
Clarity Cat6A modular patch cord, LSZH UTP, 3 Meter, White
MCZ61030M-09
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity patch cords utilize center tuned technology to elevate channel performance. Clarity 6A, 6 and 5e cords are ETL verified to Category 6 and 5e component standards. More importantly, center tuning these cords to Clarity jacks and panels provides significant elevation of channel performance that can be field measured. Low Smoke Zero Halogen (LSZH)
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Center tuned to Clarity jacks and panels for a more transparent mated union
- Improved Paralign™ 2 plug termination better controls plug performance
- Assembled with premium cordage and 100% factory tested for performance, reliability, and long life
- Narrow Paralign plug profile supports use in high density panels and hubs
- ETL verified
- Icon compatible—provides additional TIA-606-A designation capabilities
Specifications
General Info
Product Line | Ortronics | ||
Country Of Origin | Taiwan, Province Of China | ||
UPC Number | 662875934196 |
Dimensions
Product Length US | 3.0 m |
Resources
Cutsheet
Catalog
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1