



Clarity High Density Jack (HDJ) DC Barrel Plug Jack to Captive Screw Terminal, Fog White
HDJ21DCA
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
High Density Jack (HDJ) DC Barrel Plug Jack to Captive Screw Terminal enables supply of direct current (DC) power from power supplies to remote electronic devices. The easy to install, rear-load footprint mounts in HDJ Series workstation mounts and patch panels. The DC barrel plug accepts 5.5mm diameter barrel with a 2.1mm diameter pin and securely attaches wires with screw capture terminals and can be used to interface with a variety of devices such as LTE antennas, PTZ cameras, and more.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- DC Barrel Jack: Accepts 5.5mm diameter barrel with a 2.1mm diameter center pin (center pin polarity positive (+))and securely retains matted plug with an install/removal force of 4-8 lb..
- Screw Capture Terminals: Clearly labeled polarity the two Philips screw terminals, accept 18-24 AWG solid or stranded wire, capable of voltage range of 3-24V DC, 5A or 80 Watts maximum
- Low Profile: Recessed jack helps minimize or eliminate snagging, also providing a more pleasing aesthetic.
- Icon compatible: Icons are blank, for customization and pad printing, for labeling: Supports 606 designation requirements.
Specifications
General Info
Color | Fog White | ||
Type | Modules | ||
Application Sector | Commercial, Data Center, Education, Healthcare, Hospitality, Industrial, Residential | ||
Product Line | Ortronics | ||
Country Of Origin | Taiwan, Province Of China | ||
Warranty Type | 5-Year | ||
Standard | UL Listed | ||
UPC Number | 662875036470 |
Dimensions
Product Depth US | 1.67 in | ||
Product Height US | 0.84 in | ||
Product Width US | 0.62 in | ||
Product Weight US | 0.03 lb |
Listing Agencies / 3rd Party Agencies
CEÂ Certified | Yes | ||
REACH Compliant | Yes | ||
cUL Listed | Yes | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Connector Type | Barrel, Terminal Block | ||
Operating Temperature | -20°-85°C | ||
Operating Temperature Max | -20 °C | ||
Operating Temperature Min | 85 °C | ||
Termination Style | Coupler | ||
Wire Gauge | 18 AWG, 24 AWG |
Resources
Cutsheet
Specifications
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
419HDJ4-88 | Ortronics
HDJ Stylistics Plastic Duplex Frame accepts four HDJ jacks or modules in the rectangular electrical mounting footprint of a GFCI outlet. It is compatible with many cable delivery systems that can house electrical duplex outlets
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
033683 | Ortronics
LCS3 Patch Panel System for High Density Jack, 1 RU
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
404HDJ1 | Ortronics
HDJ Single Port Surface Mount Box. Plenum rated.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PHAHJU48 | Ortronics
48 port unloaded angled panel for rear loading HDJ series of jacks and accessories. Includes rear management bar and straps. Occupies 1 rack unit of space, 1.75'' x 19''.