Clarity 5E 110/110 Patch Cord, Category 5e, 5', Green
110C5E05-05
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity® 110 patch cords are ETL verified to Category 6 and 5e component standards. Clarity 110 plugs utilize an internal signal feedback technique to control cross talk without compromising impedance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Verified to TIA component specifications to ensure component performance
- Internal signal feedback of the 110 plug design controls noise contributors
- Center tuned Paralign™ 2 modular plug design controls the plug for a transparent mated union
- Assembled with premium cordage for performance, reliability, and long life
- Factory tested for performance to ensure consistent reliability
Specifications
General Info
| Color | Green | ||
| Type | Copper Patch Cord | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Standard Diameter | ||
| Warranty Type | 5-Year | ||
| Standard | ANSI/TIA-568.E-2;ISO/IEC 11801-1;RoHS | ||
| UPC Number | 662875454755 |
Dimensions
| Cable Length | 5 ft | ||
| Product Length US | 5.0 FT |
Technical Information
| Cable Diameter | 0.215 in | ||
| Bend Radius | 0.86 in | ||
| Braid | Non-braided Wiring | ||
| Cable Type | Non-Booted | ||
| Category Performance Application | Cat5e | ||
| Compatibility | RJ-45 | ||
| Conductor Material | Copper | ||
| Conductor Stranding | Stranded | ||
| Connectivity Footprint | Clarity | ||
| Connector 1 | 110 Punchdown Male | ||
| Connector 2 | 110 Punchdown Male | ||
| Jacket Rating | CM Rated | ||
| Jacket Application | Riser Rated | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Operating Humidity | 0-90% RH (Non-Condensing) | ||
| Storage Humidity | 0-90% RH (Non-Condensing) | ||
| Plating Specification | 50 µ in Gold | ||
| Shielded/Unshielded Cable | Unshielded | ||
| Storage Temperature | -40° - 60° C | ||
| Number of Strands | 7 | ||
| Termination Style | Pre-Terminated | ||
| Voltage | 300.0 V | ||
| Wire Gauge | 24 AWG |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
