Server Cabinets with a Robust, Modular Design. Available Q2 2022
Nexpand is a premium configure-to-order server cabinet platform that helps improve energy efficiency in the data center. It offers a highly configurable design with infinitely adjustable accessories and components and ready-to-ship parts that provide shorter delivery times and faster deployment. The cabinet is constructed with a lightweight, solid aluminum frame, a 3,500 lbs static load capacity, and aluminum extrusions, ensuring that it will stand the test of time.
Nexpand Platform Benefits:
- Smart – Unlimited Possibilities
- Solid – Next Level Reliability
- Secure – High-Level Access Security
- Sustainable – Best-In-Class Energy Efficiency
CONTACT US REQUEST A QUOTE
The Nexpand cabinet platform offers a lightweight, solid frame that delivers extreme flexibility with aluminum extrusions. These extrusions allow T-slot rails to be mounted along the full interior depth and width of the cabinet.
The Nexpand cabinet door features a unique, minimalist design with easy door installation and a fully integrated handle and locking mechanism. The locking mechanism and any associated wiring are contained within the door, preventing damage and tampering.
The Nexpand platform builds on a legacy of cable management solutions from Legrand. It features a multifunctional O-ring configuration that can be installed without tools and used in conjunction with traditional tie-wraps or Velcro straps. The Nexpand cable management rings can be flexibly mounted to any depth along the cabinet's extruded aluminum rails.
The top-of-cabinet design of the Nexpand platform rethinks power and data cable management by providing features that improve flexibility and ease of use for today's data center. The Nexpand cabinet supports overhead cabling and power distribution not only through the strength of its structural frame but through a convenient and adjustable roof panel design that includes inserts for airflow containment, integrated cable relief, and cable dividers.
To efficiently guide airflow, Nexpand comes with a comprehensive set of accessories to support containment in and around the rack. The airflow management package consists of flexible, rail-mounted vertical panels with integrated cable management inside the rack and adjustable angles and seals to redirect airflow from below and between racks.
To redirect airflow and provide security, Nexpand offers side panels that can be installed before, during, or after the original installation. The side panels are subdivided horizontally, allowing them to be moved or removed easily. They are also designed to slide between two frames that are already installed. To ensure continuity, the panels are designed to provide a ground connection once locked into place.
Benefits
Smart – Unlimited Possibilities
The Nexpand platform offers adjustable mounting rails that can be adapted to achieve the desired result when mounting accessories across the cabinet's full width, depth, and height. Another advantage of the platform is the ability to mount or remove any accessories and components from the inside of the cabinet in a live environment.
Solid – Next-Level Reliability
The Nexpand platform features a lightweight, yet solid, and highly flexible frame. It boasts a 3,500 lbs static load capacity and aluminum extrusions that ensure it will stand the test of time.
Secure - High-Level Access Security
The Nexpand platform was designed to offer standard mechanical locks, such as cylinder and electronic locks. Electronic locks give remote access to the cabinet and monitor access with a timestamp from afar. These locks often use requisite cabling, which can be perfectly integrated into the door using the duct.
Sustainable – Best-In-Class Energy Efficiency
Nexpand offers optimal airflow management, with accessories designed to reduce bypass airflow and eliminate recirculation. The innovative, adjustable steel strips help seal the spaces making an airtight fit. These optimize the IT equipment's performance and reliability and ensures that less energy is used, helping cut costs.