Wattstopper PLUS Wireless Manager, White
EN-WM-ZB-P3D
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wattstopper PLUS Wireless Manager is the central intelligence point in the system for wireless devices. It collects information from photo sensors, occupancy sensors and wallstations to enable multiple lighting control strategies. It then determines appropriate brightness levels or ON/OFF status for each luminaire and zone. The Wireless Manager communicates via a mesh network. Each Manager must be connected to an Ethernet (PoE) Network Switch using standard Cat-5 or greater Ethernet data cabling. Wireless Managers typically control individual floors and are linked via an Ethernet Network back to the lighting control network. The Wireless Manager is an ioXt Certified Product.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Wattstopper PLUS Wireless Manager is an ioXt Certified Product
- Control up to 100 wireless devices in a space
- Sleek and high aesthetic design with simple mounting for ceilings or walls
- Can be combined with the Wired Manager for a combined wired and wireless hybrid solution
- simple connection by Power-over Ethernet (PoE) with Dual PoE ports for daisy-chaining Wireless Managers
Specifications
General Info
Color | White | ||
Type | Manager | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | Canada | ||
Features | PoE (Power Over Ethernet) | ||
Installation Location | Ceiling | ||
Warranty Type | 5-Year | ||
UPC Number | 840356701806 |
Dimensions
Product Depth US | 0.78 in | ||
Product Height US | 4.6 in | ||
Product Width US | 2.81 in | ||
Product Weight US | 3.9 oz |
Listing Agencies / 3rd Party Agencies
CE Certified | Yes | ||
FCC Compliant | Yes | ||
cUL Listed | Yes |
Technical Information
Antenna Pattern | Omni-directional | ||
Current Draw | 0.7 A | ||
Number of Connections | 2 | ||
Topology | Wireless Mesh | ||
Connector Type | RJ45 | ||
Data Transfer Rate | 100 Mbps | ||
Encryption | AES 128-bit | ||
Frequency Band | 2.4 GHz | ||
Indoor/Outdoor | Indoor | ||
Input Voltage | 48 VDC | ||
Device Interface | Ethernet | ||
Mounting Type | Recessed | ||
Operating Temperature | 32°-104°F | ||
Operating Temperature Max | 104 °F | ||
Operating Temperature Min | 32 °F | ||
Output Voltage | 48 VDC | ||
Security Method | Data Encryption | ||
Wireless Range | Zigbee, up to 100 ft |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1