Wattstopper PLUS GreenBus Wired Manager, Black
EN-ECU-G4-P3D
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wired Manager - GreenBus is a rack or wall mounted control device that collects, processes, and distributes lighting control information to Encelium X control modules, wall controllers, and other devices over the GreenBus network. Each Wired Manager - GreenBus features eight GreenBus communication channels and typically controls 100 devices per channel - up to a total of 800 devices total per manager. Additional wired managers can connect and scale a system to a maximum of 30,000 devices.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Incredible flexibility of design – provides scaling system for applications of any size
- Can be combined with the Encelium Wireless Manager for a combined wired and wireless hybrid solution
- Controls up to 800 wired devices per manager
- Sleek design for seamless wall or rack installation. 483 mm (19 inches) rackmount requires a 1U slot with an optional 4U wall-mounted rack
Specifications
General Info
Color | Black | ||
Type | Manager | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | Canada | ||
Installation Location | Enclosure, Network Rack | ||
Warranty Type | 5-Year | ||
UPC Number | 840356700243 |
Dimensions
Product Height US | 1.6 in | ||
Product Length US | 6.7 in | ||
Product Width US | 3.3 in | ||
Product Weight US | 27.2 oz |
Listing Agencies / 3rd Party Agencies
FCC Compliant | Yes | ||
cUL Listed | Yes |
Technical Information
Current Draw | 2.6 A | ||
Max Distance Support | 2500 ft | ||
Number of Connections | 8 | ||
Topology | Daisy Chain | ||
Connector Type | GreenBus | ||
Data Transfer Rate | 100 Mbps | ||
Encryption | AES 128-bit | ||
Indoor/Outdoor | Indoor | ||
Input Voltage | 120 VAC, 240 VAC | ||
Device Interface | DALI, Ethernet, GreenBus | ||
Mounting Type | Rack Mounting | ||
Operating Temperature | 32°-104°F | ||
Operating Temperature Max | 104 °F | ||
Operating Temperature Min | 32 °F | ||
Output Voltage | 24 VDC | ||
Security Method | Data Encryption |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1