text.skipToContent text.skipToNavigation

Discontinued - Time Switch, 4-Button Countdown, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The RT-20 Preset Countdown Time Switch automatically turns lighting or other loads off when the selected on-time expires. It replaces standard single-pole wall switches for energy savings throughout a range of applications.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Pushbutton switch for automatic-off control
  • LED pilot light for visibility in darkened rooms
  • Easy operation and precise time countdown
  • Ideal for closets, utility rooms and storage areas
  • Choice of four preset on-times from 5 to 30 minutes

Specifications

General Info
Color Ivory
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Features Locator Light, Timer
Switch Type Push
Warranty Type 5-Year
UPC Number 754182937660
Dimensions
Product Depth US 1.5 in
Product Height US 4.2 in
Product Volume US 10.9 cu in
Product Width US 1.732 in
Product Weight US 3.74 oz
Additional Information
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 6.7 A
Requires Neutral Wire Yes
Connection Type Wired
Number of Buttons 4
Timing Range 30 minutes, 10 minutes, 5 minutes, 1 minute, 60 minutes, 20 minutes
Wattage 800 W

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;