Digital Time Switch, 24VAC, Grey
TS-400-24-G
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The InteliSwitch TS-400 series digital time switches automatically turn lights off after a preset time. The simple pushbutton operation provides users with convenient time out lighting control without the nuisance of twist timers.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Automatically turns lights off after preset time
- Bright electroluminescent LCD shows timer’s countdown
- Optional audible or visual alerts before lights turn off
- Terminal style wiring for simplified installation
- Digital operation and simple pushbutton set-up
- Time scroll features allows timer to adjust up or down
Specifications
General Info
| Color | Gray | ||
| Type | Timer Switch | ||
| Material | Plastic | ||
| Application Sector | Commercial | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Features | Single Display, Timer | ||
| Wall Plate Included | No | ||
| Installation Location | Wall Box | ||
| Switch Type | Push | ||
| Warranty Type | 5-Year | ||
| Standard | UL, cUL | ||
| UPC Number | 754182913787 |
Dimensions
| Product Depth US | 1.7 in | ||
| Product Height US | 4.14 in | ||
| Product Volume US | 12.32 cu in | ||
| Product Width US | 1.75 in | ||
| Product Weight US | 3.35 oz |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 41 mA | ||
| Current Draw | 12 mA | ||
| On Function | Manual On | ||
| Requires Neutral Wire | No | ||
| Wire Connection Type | Terminal Block | ||
| Connection Type | Wired | ||
| Number of Buttons | 1 | ||
| Number of Poles | Single Pole | ||
| Timer Type | Digital | ||
| Timer Duration | 1-12 Hours, 5-60 Minutes | ||
| Operating Temperature | 32°-104°F | ||
| Voltage | 24 VDC/VAC |
Resources
Cutsheet
Installation Instructions
Specifications
Supporting Document
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
205KKF9GA-50E-F | Ortronics
Keyed Pre-polished Multimode Splice on Connectors
