text.skipToContent text.skipToNavigation

Digital Time Switch, 120/277VAC, 0-800/1200W Ballast, Grey

TS-400-G Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The InteliSwitch TS-400 series digital time switches automatically turn lights off after a preset time. The simple pushbutton operation provides users with convenient time out lighting control without the nuisance of twist timers.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Automatically turns lights off after preset time
  • Bright electroluminescent LCD shows timer’s countdown
  • Optional audible or visual alerts before lights turn off
  • Terminal style wiring for simplified installation
  • Digital operation and simple pushbutton set-up
  • Time scroll features allows timer to adjust up or down

Specifications

General Info
Color Gray
Type Timer Switch
Material Plastic
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Features Single Display, Timer
Wall Plate Included No
Installation Location Wall Box
Switch Type Push
Warranty Type 5-Year
Standard UL, cUL
UPC Number 754182913718
Dimensions
Product Depth US 1.8 in
Product Height US 4.2 in
Product Volume US 20.3 cu in
Product Width US 1.8 in
Product Weight US 0.25 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 4.3 A
On Function Manual On
Requires Neutral Wire No
Wire Connection Type Flying Leads
Connection Type Wired
Frequency Rating 50/60 Hz
Load Rating 1200 W @ 277 VAC, 800 W @ 120 VAC
Number of Buttons 1
Number of Poles Single Pole
Timer Type Digital
Timer Duration 1-12 Hours, 5-60 Minutes
Operating Temperature 32°-104°F
Voltage 120 VAC, 277 VAC

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;