text.skipToContent text.skipToNavigation

Low Voltage Switch, 4-Button w/LED, Lt. Almond

LVSW-104-LA Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 33ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

LVSW-100 Series Low Voltage Switches are lighting control devices that use conventional point-to-point low voltage wiring for control of single or multiple loads. Each button provides a momentary contact that is intended for use with compatible low voltage relay panels or similar lighting control panels or devices. Each button has an LED indicator that can serve as a status indicator or as a locator light.
Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Low voltage pushbutton switches for on/off control of one or more loads
  • Compatible with LC8, LP8, LI and LMCP Series lighting control panels
  • LED pilot light on each button
  • Customizable, field replaceable buttons
  • Single gang devices, compatible with standard decorator style face plates
  • Appearance matches DLM LMSW-100 Series digital wall switches

Specifications

General Info
Color Light Almond
Type Switch
Material ABS
Finish Gloss
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Number of Switches 4
Switch Type Push
Warranty Type 5-Year
Standard UL, cUL, RoHS
UPC Number 754182931460
Dimensions
Product Depth US 1.6 in
Product Height US 4.1 in
Product Volume US 20.3 cu in
Product Width US 1.8 in
Product Weight US 0.2 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Current Draw 2 mA
Number of Rockers 0
Seismic Tested No
Wire Connection Type Screw Terminal
Compatibility LC8, LP8
Has Battery No
Indoor/Outdoor Indoor
Input Voltage 24 VDC
Location Rating Dry
Mounting Type J-Box
Number of Buttons 4
Number of Gangs 1
Operating Temperature 0°-55°C
Operating Temperature Max 55 °C
Operating Temperature Min 0 °C
Operating Humidity 5-95% RH (Non-Condensing)
Storage Temperature 23° - 176° F, -5° - 80° C
Engraving Type Blank

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;