text.skipToContent text.skipToNavigation

Low Voltage Wall Switch, 1-Button w/LED, White

LVSW-101-W Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

LVSW-100 Series Low Voltage Switches are lighting control devices that use conventional point-to-point low voltage wiring for control of single or multiple loads. Each button provides a momentary contact that is intended for use with compatible low voltage relay panels or similar lighting control panels or devices. Each button has an LED indicator that can serve as a status indicator or as a locator light.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Sleek single gang devices fit decorator wall plates (not supplied); 1-, 2-, 3-, 4-, and 8-button models
  • Blue LED indicator on each button can be used as a locator light or as a status indicator
  • Five color options and custom engraving options; standard buttons may be replaced in the field
  • The product meets the materials restrictions of RoHS

Specifications

General Info
Color White
Product Series LVSW
Type Switch
Finish Glossy
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Number of Switches 1
Switch Type Push
Warranty Type 5-Year
Standard UL, cUL, RoHS
UPC Number 754182931309
Dimensions
Product Depth US 1.6 in
Product Height US 4.1 in
Product Volume US 20.3 cu in
Product Width US 1.8 in
Product Weight US 0.2 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Current Draw 2 mA
Number of Rockers 0
Seismic Tested No
Wire Connection Type Screw Terminal
Compatibility LC8, LP8
Has Battery No
Indoor/Outdoor Indoor
Input Voltage 24 VDC
Mounting Type J-Box
Number of Buttons 1
Number of Gangs 1
Operating Temperature 0°-55°C
Operating Temperature Max 55 °C
Operating Temperature Min 0 °C
Operating Humidity 5-95% RH (Non-Condensing)
Storage Temperature 23° - 176° F, -5° - 80° C
Engraving Type Blank

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;