
The QLink to InFusion Upgrade Kit easily converts an existing Vantage QLink system to a Vantage InFusion system. The kit includes (1) IC-24 24 Volt InFusion Controller and (1) VSUB214 24 Volt InFusion Terminal Board. By upgrading to an InFusion system, it will provide access to newer products and features, the ability for wireless programming, and improved IC-24-II controller features. Most of the existing station bus wiring, enclosures, controls, and other devices and accessories can still be used when upgrading.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes (1) IC-24 24 Volt InFusion Controller and (1) VSUB214 24 Volt InFusion Terminal Board
- Future proofing by upgrading to Vantage’s latest technology
- Renews warranty on Controllers and other new products that may be installed
- Supports newer products and features available to InFusion systems
- Access to wireless programming
- Improved IC-24-II controller features
- Most of the existing station bus wiring, enclosures, controls, and other devices can still be used when upgrading
- Enables multiple RadioLink Buses on each controller
- Enables access to built-in Ethernet for programming Controller and SD Memory Card support
Specifications
General Info
Type | Controller, Terminal Board | ||
Application Sector | Commercial, Residential | ||
Product Line | Vantage | ||
Country Of Origin | China | ||
Warranty Type | 5-Year | ||
Standard | UL, cUL, CE | ||
UPC Number | 840624100553 |
Dimensions
Product Depth US | 3.0 in | ||
Product Height US | 6.62 in | ||
Product Width US | 7.88 in | ||
Product Weight US | 3.3 lb |
Technical Information
Environmental Conditions | 5 to 95% (relative humidity, non-condensing) | ||
Frequency Rating | 50/60 Hz | ||
Indoor/Outdoor | Indoor | ||
Operating Temperature | 0°-40°C, 32°-104°F | ||
Operating Temperature Max | 104 °F | ||
Operating Temperature Min | 32 °F | ||
Power Supply | Built-in | ||
Security | Password Protected | ||
Voltage | 120 to 240 V | ||
Wattage | 200 W |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1