

The InFusion Controller II is the “main brain” of the Vantage Lighting Control System and is capable of supporting all Vantage user interfaces and supported connected devices. The InFusion Controller II is capable of providing delay-free control of large, complex systems. These requirements include instantaneous control, real time feedback, a highly scalable system architecture, and programming for individual system personalization. The InFusion Controller also provides seamless integration into a home or buildings subsystems, including shades and comfort control, which enhance the entire control experience.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Ample processor speed, RAM, and flash memory
- Remote programming and firmware updates through Design Center software
- Automatic backups of complete configuration each week to Micro SD card
- Password protection for security
- Email notification support for Yahoo, Gmail, Hotmail, and more
- UL/CUL/CE compliant
- Ethernet enabled for connectivity, expansion, and integration
- Automatic network addressing via zeroconf
- 5 RS232 ports and 2 RS485 ports
- Up to 120 low-voltage or 38 Equinox 40 stations, 120 wireless stations
Specifications
Type | Controller | ||
Application Sector | Commercial, Residential | ||
Product Line | Vantage | ||
Country Of Origin | China | ||
Warranty Type | 5-Year | ||
Standard | UL, cUL, CE | ||
UPC Number | 804428068358 | ||
Works With | Bond Bridge, Bond Bridge Pro, CoolAutomation HVAC Solutions, Forbes & Lomax Keypads, Josh.AI, Meljac Keypads, Somfy SDN |
Product Depth US | 3.0 in | ||
Product Height US | 6.62 in | ||
Product Width US | 7.88 in | ||
Product Weight US | 3.3 lb |
Connector 1 | RJ45 Female, USB-A Female | ||
Connector 2 | Terminal Block Female | ||
Environmental Conditions | 5 to 95% (relative humidity, non-condensing) | ||
Frequency Rating | 50/60 Hz | ||
Indoor/Outdoor | Indoor | ||
Mounting | Post | ||
Mounting Type | Snap-on Mount | ||
Operating Temperature | 0°-40°C, 32°-104°F | ||
Operating Temperature Max | 104 °F | ||
Operating Temperature Min | 32 °F | ||
Power Supply | Built-in | ||
Security | Password Protected | ||
Shape | Rectangular | ||
Voltage | 120 to 240 V | ||
Wattage | 200 W |
Resources
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1