Discontinued - DLM 1-Button Dimmer Switch Color Kit Red
LMDM-KIT-101-R
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMSW-KIT-100 Series, LMDW-KIT-100 Series, LMPW-KIT-101 Series, LMDM-KIT-101, LMDM-KIT-601, and LMSW-KIT-605 are replacement button trim color kits that are compatible with all Digital Lighting Management (DLM) LMSW Switches, LMDW and LMPW Wall Switch Sensors, and LMDM Dimming Wall Switches. They are available with or without custom engraving.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Field replaceable buttons for LMSW-100 Series, LMDM-101 Wall Switches, and LMDW and LMPW Wall Switch Sensors as well as wireless switches (LMSW-605, and LMDM-601)
- Available for 1-, 2-, 3-, 4-, 8-button wall switches, 1-button dimming switch, 5-button scene switch, and 1- and 2-button wall switch sensors
- Choice of white, light almond, ivory, gray, black, and red; includes matching trim ring for complete color change
- Customized engraving option
- Button kits snap onto existing switches without tools for fast, easy color update or personalization.
- Ideal for switch labeling, building remodeling, or repurposing of controls
Specifications
General Info
| Color | Red | ||
| Type | Button Kit | ||
| Material | ABS | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Included | Trim Ring | ||
| Warranty Type | 5-Year | ||
| UPC Number | 754182933044 |
Dimensions
| Product Depth US | 0.853 in | ||
| Product Height US | 2.854 in | ||
| Product Volume US | 3.717 cu in | ||
| Product Width US | 1.527 in | ||
| Product Weight US | 0.384 oz |
Additional Information
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Number of Rockers | 1 | ||
| Compatibility | LMDM-101, LMDM-601, LMDW, LMPW, LMSW-100, LMSW-605 | ||
| Indoor/Outdoor | Indoor | ||
| Number of Buttons | 0 | ||
| Engraving Type | Blank |
Resources
Installation Instructions
CAD Drawings
BIM Models
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CRB5362 | Pass and Seymour
Construction Spec Grade Receptacles, Back and Side Wire, 20A, 125V
