text.skipToContent text.skipToNavigation

Discontinued - DLM 1-Button Dimmer Switch Color Kit, Grey

LMDM-KIT-101-G Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The LMSW-KIT-100 Series, LMDW-KIT-100 Series, LMPW-KIT-101 Series, LMDM-KIT-101, LMDM-KIT-601, and LMSW-KIT-605 are replacement button trim color kits that are compatible with all Digital Lighting Management (DLM) LMSW Switches, LMDW and LMPW Wall Switch Sensors, and LMDM Dimming Wall Switches. They are available with or without custom engraving.
Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Field replaceable buttons for LMSW-100 Series, LMDM-101 Wall Switches, and LMDW and LMPW Wall Switch Sensors as well as wireless switches (LMSW-605, and LMDM-601)
  • Available for 1-, 2-, 3-, 4-, 8-button wall switches, 1-button dimming switch, 5-button scene switch, and 1- and 2-button wall switch sensors
  • Choice of white, light almond, ivory, gray, black, and red; includes matching trim ring for complete color change
  • Customized engraving option
  • Button kits snap onto existing switches without tools for fast, easy color update or personalization.
  • Ideal for switch labeling, building remodeling, or repurposing of controls

Specifications

General Info
Color Gray
Material ABS
Finish Gloss
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Included Trim Ring
Warranty Type 5-Year
UPC Number 754182928316
Dimensions
Product Depth US 0.853 in
Product Height US 2.854 in
Product Volume US 3.717 cu in
Product Width US 1.527 in
Product Weight US 0.384 oz
Additional Information
Security   Yes This product is ioXt certified
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Number of Rockers 1
Compatibility LMDM-101, LMDM-601, LMDW, LMPW, LMSW-100, LMSW-605
Indoor/Outdoor Indoor
Number of Buttons 0
Engraving Type Blank

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;