The FS-PP Fixture Power Pack provides 24 VDC operating voltage to the FS Low Voltage Sensor series via the RJ45 connector built onto each sensor. The incorporated Form-C Relay, Normally Open (N/O)/Normally Closed (N/C), can control line or low voltage loads.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Type | Patch Cord | ||
| Application Sector | Commercial | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| UPC Number | 754182920266 |
Dimensions
| Product Depth US | 1.3 in | ||
| Product Height US | 0.95 in | ||
| Cable Length | 1 in | ||
| Product Volume US | 1.5 cu in | ||
| Product Width US | 1.2 in | ||
| Product Weight US | 0.7 oz |
Technical Information
| Number of Connections | 1 | ||
| Compatibility | FS Low Voltage Sensors | ||
| Connector 1 | RJ-45 Female | ||
| Connector 2 | RJ-45 Female | ||
| Indoor/Outdoor | Indoor |
Resources
Cutsheet
Installation Instructions
CAD Drawings
57-502 - FS-PP Fixture Sensor Power Pack
dxf
57-502 - FS-PP Fixture Sensor Power Pack
dwg
57-502 - FS-PP Fixture Sensor Power Pack
pdf
57-507 - Fixture Sensor using FS Power Pack With Dimming Ballast
dwg
57-507 - Fixture Sensor using FS Power Pack With Dimming Ballast
dxf
57-507 - Fixture Sensor using FS Power Pack With Dimming Ballast
pdf
57-560 - FS-PP Fixture Sensor Power Pack Dimensions
pdf
57-560 - FS-PP Fixture Sensor Power Pack Dimensions
dwg
57-560 - FS-PP Fixture Sensor Power Pack Dimensions
dxf
View More
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
