High Bay Occupancy Sensor For Wet Locations, 347/480 V, 60 Hz, w/IR, w/extender module
HB340W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
HB3x0W-Lx occupancy sensors are designed for automatic lighting control in warehouses and other medium and high bay wet location applications. They are modular and are made up of two parts, a Power Module (HB3x0W) and a Lens (HBLxW), sold separately or in prepackaged combinations.These components are designed to work as a convenient system. Different models offer a choice of coverage patterns for a range of applications.
Voltage
347 VAC
- 24 VDC
- 120/277 VAC
- 208 V
- 347 VAC
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Type | Sensor | ||
| Material | ABS | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Features | Adjustable Time Delay, Sensitivity Adjustment | ||
| Included | Extender Module | ||
| Installation Location | Fixture | ||
| Warranty Type | 5-Year | ||
| Standard | UL, RoHS | ||
| UPC Number | 754182924035 |
Dimensions
| Product Depth US | 4.6 in | ||
| Product Height US | 1.9 in | ||
| Product Volume US | 35.8 cu in | ||
| Product Width US | 4.1 in | ||
| Product Weight US | 0.4 lb |
Additional Information
| DesignLights Consortium Qualified System | Yes | ||
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Number of Rockers | 0 | ||
| On Function | Auto On | ||
| Wire Connection Type | Flying Leads | ||
| Connection Type | Wired | ||
| Has Battery | No | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 347/480 VAC | ||
| Line Frequency | 60 Hz | ||
| Load Rating | 1200 W @ 347/480 VAC | ||
| Location Rating | Wet | ||
| Mounting Type | Fixture Embedded | ||
| Number of Buttons | 0 | ||
| Timer Type | DIP Switch | ||
| Timer Duration | 15 Seconds, 5-30 Minutes | ||
| Operating Temperature | 0°-70°C, 32°-158°F | ||
| Operating Temperature Max | 158 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 20-95% RH (Non-Condensing) | ||
| Response Frequency | 60 Hz | ||
| Sensitivity Adjustment | PIR (Min/Med/Max) | ||
| Sensor Type | Occupancy | ||
| Sensor Technology | Passive Infrared (PIR) | ||
| Storage Temperature | 23° - 176° F, -5° - 80° C | ||
| Engraving Type | Blank |
Resources
Cutsheet
HB3x0W Series High Bay Wet Location Passive Infrared Occupancy Sensor Modules OEM Datasheet
pdf
HB3x0W-Lx High Bay Passive Infrared Occupancy Sensors for Wet Locations
pdf
HBEM3/HBEM3W High Bay Extender Module Cutsheet
pdf
HBL High Bay Occupancy Sensor Lenses Cutsheet
pdf
HBEM3W OEM Data Sheet
pdf
HBLx Lens Modules for HB3x0 Series Sensors Lens Coverage Guide
pdf
View More
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
