text.skipToContent text.skipToNavigation

High Bay Occupancy Sensor For Wet Locations, 24VDC, 60Hz, w/IR

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

HB3x0W-Lx occupancy sensors are designed for automatic lighting control in warehouses and other medium and high bay wet location applications. They are modular and are made up of two parts, a Power Module (HB3x0W) and a Lens (HBLxW), sold separately or in prepackaged combinations.These components are designed to work as a convenient system. Different models offer a choice of coverage patterns for a range of applications.
Voltage 24 VDC
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • IP65 rated for wet locations
  • Multiple mounting options for easy installation
  • Lens choices for mounting between 20-40 feet
  • Line or low voltage

Specifications

General Info
Color White
Type Sensor
Material ABS
Finish Gloss
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Features Adjustable Time Delay, Sensitivity Adjustment
Included Extender Module
Installation Location Fixture
Warranty Type 5-Year
Standard UL, RoHS
UPC Number 754182930982
Dimensions
Product Depth US 4.6 in
Product Height US 1.9 in
Product Volume US 35.8 cu in
Product Width US 4.1 in
Product Weight US 0.35 lb
Additional Information
Security   Yes This product is ioXt certified
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Current Draw 11 mA
Number of Rockers 0
On Function Auto On
Wire Connection Type Flying Leads
Connection Type Wired
Has Battery No
Indoor/Outdoor Indoor
Input Voltage 24 VDC
Location Rating Wet
Mounting Type Fixture Embedded
Number of Buttons 0
Timer Type DIP Switch
Timer Duration 15 Seconds, 5-30 Minutes
Operating Temperature 0°-70°C, 32°-158°F
Operating Temperature Max 158 °F
Operating Temperature Min 32 °F
Operating Humidity 20-95% RH (Non-Condensing)
Response Frequency 60 Hz
Sensitivity Adjustment PIR (Min/Med/Max)
Sensor Type Occupancy
Sensor Technology Passive Infrared (PIR)
Storage Temperature 23° - 176° F, -5° - 80° C
Engraving Type Blank

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;