High Bay Occupancy Sensor For Wet Locations, 120/277V, w/IR, w/20 ft mounting height lens
HB350W-L3
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
HB3x0W-Lx occupancy sensors are designed for automatic lighting control in warehouses and other medium and high bay wet location applications. They are modular and are made up of two parts, a Power Module (HB3x0W) and a Lens (HBLxW), sold separately or in prepackaged combinations.These components are designed to work as a convenient system. Different models offer a choice of coverage patterns for a range of applications.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Type | Sensor | ||
| Material | ABS | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Features | Adjustable Time Delay, Sensitivity Adjustment | ||
| Included | Extender Module, Lens | ||
| Installation Location | Fixture | ||
| Warranty Type | 5-Year | ||
| Standard | UL, RoHS | ||
| UPC Number | 754182270590 |
Dimensions
| Product Depth US | 4.6 in | ||
| Product Height US | 2.0 in | ||
| Product Volume US | 37.7 cu in | ||
| Product Width US | 4.1 in | ||
| Product Weight US | 0.6 lb |
Additional Information
| DesignLights Consortium Qualified System | Yes | ||
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Number of Rockers | 0 | ||
| On Function | Auto On | ||
| Wire Connection Type | Flying Leads | ||
| Connection Type | Wired | ||
| Has Battery | No | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 120/277 VAC | ||
| Line Frequency | 60 Hz | ||
| Load Rating | 1200 W @ 277 VAC, 800 W @ 120 VAC | ||
| Location Rating | Wet | ||
| Mounting Type | Fixture Embedded | ||
| Number of Buttons | 0 | ||
| Timer Type | DIP Switch | ||
| Timer Duration | 15 Seconds, 5-30 Minutes | ||
| Operating Temperature | 0°-70°C, 32°-158°F | ||
| Operating Temperature Max | 158 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 20-95% RH (Non-Condensing) | ||
| Response Frequency | 60 Hz | ||
| Sensing Range | 40 ft diameter | ||
| Sensitivity Adjustment | PIR (Min/Med/Max) | ||
| Sensor Type | Occupancy | ||
| Sensor Technology | Passive Infrared (PIR) | ||
| Sensor Coverage Pattern | 360 ° | ||
| Sensor Mounting Height | 20 ft | ||
| Storage Temperature | 23° - 176° F, -5° - 80° C | ||
| Engraving Type | Blank |
Resources
Cutsheet
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
