Wire Cage for Ceiling Mount and Ultrasonic sensor
WC-3
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wattstopper protective wire cages enclose our occupancy sensors in a safe cage that prevents the units from being tampered with or damaged. The cages use a strong, durable, web-like design and are constructed with 3/16”” coated steel wire. They are ideal for installation in gymnasiums, racquetball courts, classrooms and other institutional facilities, or any area susceptible to vandalism. They are low in cost and simple to install. By protecting occupancy sensors from damage, they also reduce maintenance costs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Wattstopper protective wire cages enclose our occupancy sensors in a safe cage that prevents the units from being tampered with or damaged. The cages use a strong, durable, web-like design and are constructed with 3/16”” coated steel wire. They are ideal for installation in gymnasiums, racquetball courts, classrooms and other institutional facilities, or any area susceptible to vandalism. They are low in cost and simple to install. By protecting occupancy sensors from damage, they also reduce maintenance costs.
- Helps prevent occupancy sensors from being tampered with or damaged
- Constructed from strong, durable coated steel wire
- Simple installation
Specifications
General Info
| Color | White | ||
| Product Type | Wire Cage | ||
| Material | Steel | ||
| Application Sector | Commercial | ||
| Product Line | Wattstopper | ||
| Country Of Origin | United States | ||
| Warranty Type | 5-Year | ||
| UPC Number | 754182920631 |
Dimensions
| Product Depth US | 2.8 in | ||
| Product Height US | 5.5 in | ||
| Product Volume US | 84.7 cu in | ||
| Product Width US | 5.5 in | ||
| Product Weight US | 0.5 lb |
Additional Information
| DesignLights Consortium Qualified System | Yes | ||
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Number of Rockers | 0 | ||
| Compatibility | CI, DT, UT, W, WPIR, WT | ||
| Indoor/Outdoor | Indoor | ||
| Number of Buttons | 0 | ||
| Engraving Type | Blank |
Resources (2)
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
