
Lens Module for FSP-2xx sensor 20 Ft mounting Black
FSP-L3-B
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
FSP-Lx lenses work with FSP series motion sensors to provide multi-level lighting control based on motion and the ambient light level. Three lens choices provide flexibility for varying mounting heights.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- IP66 rated (when fully assembled with an FSP series sensor and installed in IP66 rated fixture) for use in wet location environments (indoor and outdoor)
- Polycarbonate, flame retardant, UV resistant, impact resistant
- Recyclable
- This product meets the materials restrictions of RoHS
- Optional shroud with integrated lens to block high-angle light
Specifications
General Info
Color | Black | ||
Product Series | FSP | ||
Type | Lens | ||
Finish | Glossy | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | China | ||
Warranty Type | 5-Year | ||
UPC Number | 754182936168 |
Dimensions
Product Depth US | 0.791 in | ||
Product Height US | 2.329 in | ||
Product Volume US | 4.291 cu in | ||
Product Width US | 2.329 in | ||
Product Weight US | 0.472 oz |
Technical Information
Compatibility | FSP | ||
Indoor/Outdoor | Both | ||
Number of Buttons | 0 | ||
Engraving Type | Blank |
Resources
Cutsheet
FSP-2X2 Selectable Mode High/Low/Off PIR Fixture Integrated Indoor/Outdoor Motion/Photo Sensor Cutsheet
pdf
FSP-2X2D Series Selectable Mode Continuous Dimming Fixture Integrated Motion/Photo Sensor Cutsheet
pdf
FSP-2x1 High/Low/Off PIR Fixture Integrated Outdoor Photo/Motion Sensor Cutsheet
pdf
FSP-2x1B High/Low/Off PIR Outdoor Motion/Photo Sensor Cutsheet
pdf
FSP-2x1B High/Low/Off PIR Outdoor Motion/Photo Sensor OEM Datasheet
pdf
FSP-3X1 Series Continuous 0-10V Dimming PIR Indoor/Outdoor Photo/Motion Sensor With Bluetooth® Technology Cutsheet
pdf
FSP-3x1B Continuous 0-10V Dimming Outdoor Photo/Motion Sensor In IP66 Enclosure With Bluetooth® Technology Cutsheet
pdf
FSP-Lx Lenses for Passive Infrared Fixture Integrated Occupancy Sensors
pdf
View More
Data Sheet
FSP-2X2 Series Selectable Mode High/Low/Off PIR Fixture Integrated Indoor Motion/Photo Sensor Datasheet
pdf
FSP-2X2D Series Selectable Mode Continuous Dimming PIR Fixture Integrated Indoor/Motion/Photo Sensor Datasheet
pdf
FSP-2x1 Low Voltage High/Low/Off PIR Fixture Integrated Outdoor Sensor Datasheet
pdf
FSP-3X1 Datasheet
pdf
FSP-3x1B Series 0-10V Continuous Dimming PIR Outdoor Photo/Motion Sensor in IP66 Enclosure With Bluetooth® Datasheet
pdf
View More
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1