text.skipToContent text.skipToNavigation

Low Voltage Relay Station (DIN)

LVRS8-DIN Vantage
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Vantage DIN Low Voltage Relay Station is a powerful control point for systems or devices that operate through low voltage relay control. The DIN LVRS includes eight SPDT relays to control devices such as draperies, pumps, garage doors, lifts, screens, pool covers, sprinklers, baths, security systems and more. Each relay corresponds to an individual button on the front of the unit, that allows the connected device to be manually switched. The individual relays "latch" to retain the last state in the event of a power interrupt.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides a single integration point for up to eight relay channels
  • Allows effortless control of devices such as draperies, pumps, garage doors, lifts, screens, pool covers, sprinklers, security systems, and much more
  • Clips easily on standard 35mm DIN rails
  • Compatible with programming through Vantage's InFusion Design Center or QLink software
  • Communicates with the controller via WireLink
  • Features eight buttons to manually control each relay

Specifications

General Info
Type Low Voltage Relay Station
Application Sector Commercial, Residential
Product Line Vantage
Country Of Origin China
Installation Location Enclosure
Warranty Type 5-Year
UPC Number 804428120742
Dimensions
Product Height US 3.0 in
Product Length US 7.0 in
Product Width US 5.0 in
Product Weight US 0.7 lb
Technical Information
Seismic Tested No
Compatibility InFusion
Indoor/Outdoor Indoor
Mounting Type DIN Rail
Operating Temperature 0°-40°C, 32°-104°F
Operating Temperature Max 104 °F
Operating Temperature Min 32 °F

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;