text.skipToContent text.skipToNavigation

Wattstopper PLUS Greenbus Connectors, 50-PK

EN-CON-50-GB2 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The EN-CON-50-GB2 is a bag of 50 Greenbus connectors to be use to terminate the ends of Greenbus cable. This Greenbus connectors are then used to plug directly into specific Wattstopper PLUS Wired products
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Cost-effective wired solutions for seamless lighting controls
  • Integrates a range of devices (load controllers, occupancy sensors, and wallstations) into a complete solution
  • Allows electrical contractors to quickly verify wiring installations and obtain occupancy permits

Specifications

General Info
Color Black
Type Connector
Application Sector Commercial
Product Line Wattstopper
Country Of Origin Germany
Warranty Type 5-Year
UPC Number 840356700120
Dimensions
Product Height US 4.0 in
Product Length US 6.0 in
Technical Information
Compatibility GreenBus, Wattstopper PLUS
Indoor/Outdoor Indoor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;