text.skipToContent text.skipToNavigation

1-Button Low voltage Switch Color Kit, Light Almond

LVSW-KIT-101-LA Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LVSW-KIT-100 Series are replacement button trim color kits that are compatible with all LVSW-100 Series Low Voltage Switches. They are available with or without custom engraving.

Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Field replaceable buttons for LVSW-100 Series Low Voltage Switches
  • Available for 1-, 2-, 3-, 4- and 8-button wall switches
  • Choice of white, light almond, ivory, grey and black; includes matching trim ring for complete color change
  • Customized engraving option
  • Button kits snap onto existing switches without tools for fast, easy color update or personalization
  • Ideal for switch labeling, building remodeling, or repurposing of controls

Specifications

General Info
Color Light Almond
Product Series LVSW
Type Button Kit
Material ABS
Finish Glossy
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Warranty Type 5-Year
UPC Number 754182931569
Dimensions
Product Depth US 0.853 in
Product Height US 2.854 in
Product Volume US 3.717 cu in
Product Width US 1.527 in
Product Weight US 0.376 oz
Additional Information
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Number of Rockers 0
Compatibility LVSW-101
Indoor/Outdoor Indoor
Number of Buttons 1
Engraving Type Blank

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;