text.skipToContent text.skipToNavigation

Discontinued - Digital Dual Tech 1-Button Wall Mount Sensor w/Infrared, Lt. Almond

LMDW-101-LA Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


LMDW-100 Series Digital Dual Technology Wall Switch Occupancy Sensors use PIR and ultrasonic technology to detect occupancy for energy-efficient control of lighting and plug loads. They also include one or two switch buttons for manual control of selected loads, and are part of a Wattstopper Digital Lighting Management (DLM) system.
Color Light Almond
BAA No
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 1-button Digital Dual Technology Wall Switch Occupancy Sensor
  • LMDW-100 Series Digital Dual Technology Wall Switch Occupancy Sensors use PIR and ultrasonic technology to detect occupancy for energy-efficient control of lighting and plug loads
  • They also include one or two switch buttons for manual control of selected loads, and are part of a Wattstopper Digital Lighting Management (DLM) system
  • Dual Technology sensor with On/Off button(s) to switch selected load(s)
  • Component of Digital Lighting Management integrated control system
  • Quick access to Push n’ Learn for system personalization
  • Digital sensor with LCD display and programming pushbuttons
  • IR transceiver for wireless configuration and remote control
  • Plug to other components using Cat 5e cables with RJ45 connectors eliminating wiring errors

Specifications

General Info
Color Light Almond
Product Series LMDW-100
Type Sensor, Switch
Finish Glossy
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Features Adjustable Time Delay, Indicator Lights, Load Controller Required, Sensitivity Adjustment
Included Mounting Screws
Installation Location Wall
Number of Switches 1
Switch Type Motion Sensor, Push
Warranty Type 5-Year
Standard UL, cUL, FCC part 15, RoHS, PEP
UPC Number 754182932337
Dimensions
Product Depth US 1.6 in
Product Height US 4.1 in
Product Volume US 20.3 cu in
Product Width US 1.8 in
Product Weight US 0.2 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Current Draw 20 mA
Number of Rockers 0
On Function Selectable Auto/Manual
Topology Free Topology
Wire Connection Type RJ-45
Compatibility DLM Wired, Infrared Wireless
Has Battery No
Indicator Button LED, PIR Detection LED, Sensor Binding (PNL) LED, Ultrasonic Detection LED
Indoor/Outdoor Indoor
Input Voltage 24 VDC
Mounting Type In-Wall
Number of Buttons 1
Timer Type Digital
Timer Duration 1-30 Minutes
Operating Temperature 0°-55°C, 32°-131°F
Operating Temperature Max 131 °F
Operating Temperature Min 32 °F
Operating Humidity 5-95% RH (Non-Condensing)
Sensing Range 30 x 30 ft, 40 ft radius
Sensor Type Occupancy
Sensor Technology Dual Technology, Passive Infrared (PIR), Ultrasonic
Sensor Coverage Pattern 180 °
Sensor Mounting Height 4 ft
Ultrasonic Frequency 40 kHz
Storage Temperature 23° - 176° F, -5° - 80° C
Engraving Type Blank

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;