text.skipToContent text.skipToNavigation

Discontinued - DLM Input/Output Interface, USA

LMIO-101-U Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  LMIN-104

The LMIO-101 Input/Output Interface allows seamless integration with third party devices to provide additional functionality in a Digital Lighting Management (DLM) system.
Voltage None
  • None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Input/output interface for integration of third party devices
  • Component of Digital Lighting Management integrated control systems
  • Hinged dust cover protecting two RJ45 ports
  • Isolated relay inputs for up to two control devices
  • Fits into standard single gang wallbox; optional DIN rail mounting
  • Status LED for each input and output

Specifications

General Info
Product Family / Series / Group Digital Lighting Management
Product Line Wattstopper
Country Of Origin United States
Replaced by Part Number  LMIN-104
UPC Number 754182927845
Additional Information
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;