Discontinued - DLM 4-Partition Input/Output Interface, USA
LMIO-102-U
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by LMIN-104
The LMIO-102 Partition Interface automatically coordinates lighting controls in flexible spaces with up to four movable walls equipped with contact closures. It is part of a Digital Lighting Management (DLM) system, and can reconfigure connected switches and occupancy sensors.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Automatically reconfigures lighting controls for logical operation when movable walls are opened and closed
- Component of Digital Lighting Management integrated control systems
- Works with third party contact closure inputs
- Recalls 16 configurations for spaces with up to 5 partitioned areas and 4 movable walls
- Fits into standard single gang wallbox; optional DIN rail mounting
- Plugs to DLM local network via Cat 5e cables with RJ45 connectors
Specifications
General Info
| Color | White | ||
| Product Line | Wattstopper | ||
| Country Of Origin | United States | ||
| Replaced by Part Number | LMIN-104 | ||
| UPC Number | 754182934355 |
Additional Information
| DesignLights Consortium Qualified System | Yes | ||
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2097TRUSBACRED | radiant Collection
Add charging anywhere, easily and safely, with the first-ever GFCI USB combination outlet.
