text.skipToContent text.skipToNavigation

Are Wall Outlets with USB Charging Ports Safe


June 24, 2024

In our increasingly connected world, charging is as important as ever. Built-in USB ports in outlets have gained popularity as a convenient option for charging, eliminating the need for adapters. When choosing new outlets for the home, opting for ones with built-in USB charging ports seems like a no-brainer. But it’s important to know that not all USB outlets are created equal. So, how do you know that your devices will charge efficiently and safely?

Are USB Wall Outlets Safe?

Yes, USB wall outlets are safe, but it’s important to purchase and install a quality product that is compatible with your devices. It’s tempting to scour online retailers for the most affordable option, but that may ultimately cause unnecessary risk . USB charging has gained popularity, so has the production of USB wall outlets that are low quality.

We all know the feeling of plugging a phone into a USB charging port and receiving snail-speed charging that seems to be doing nothing. On the other hand, you may have also experienced plugging your phone in to charge and when you pick it back up it’s hot to the touch. Low-end chargers may take forever to power up your devices, or worse, they might provide too much power, resulting in a damaged device.

So, how do you determine if a USB charger is high-quality?

5 Features of High-Quality USB Charging Outlets

Shop for USB Charging Outlets

Legrand's Designer USB Outlets are built with industry-leading amperage and superior safety features. Available in both radiant® and adorne® Collections, functionality meets style with USB outlets. Choose from a variety of switches and outlets with USBs, including options with a combination of Type-A and Type-C outputs, added GFCI-protection and beyond.

Related Articles