
Power Strip for Mighty Mo Racks and Free Standing Cabinets - vertical - 48 - 16 outlet - 15 AMP - circuit breaker - switch - 15 ft cord
60400381
Ortronics
Application Sector
Commercial
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?
Specifications
General Info
UPC Number | 662875336082 | ||
Countries Of Origin | United States | ||
Product Line | Legrand | ||
Application Sector | Commercial |
Dimensions
Product Volume US | 768.75 cu in | ||
Product Width US | 4.0 in | ||
Product Height US | 3.75 in | ||
Product Weight US | 5.05 lb |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |