Compact Edge Cabinet, 4 RU, Solid Door - White
CECWM4RUSD-W
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Compact Edge Cabinet (CEC) series wall-mount cabinet offer a unique versatile solution for edge computing, purpose built for equipment and application advancements all in a small form factor. The low-profile design positions rack mount equipment vertically, while allowing access for upgrades, refreshes and adds/drops. The CEC series cabinet is capable of housing a complete network, including up to 4RU of traditional rack mount equipment..
Door Type
Solid Door
- Perforated Door
- Plexiglass Door
- Solid Door
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Vertical Rack Mount: Enables low-profile mounting allowing for easy installation, access, and maintenance.
- Maximize space with two pairs of 4 RU rails for mounting network, auxiliary, power, and panel equipment. Includes one Pivoting Panel Mounting Bracket Kit to improve rear access and free vertical space. (Additional kits sold separately - CECPPM1RU.)
- PCI Compliance: User access is controlled by an integrated swing handle with lock.
- Certified Load Rating per UL2416: 135 lbs total (125 lbs per pair of mounting rails and 10 lbs on the door)
Specifications
General Info
| Color | White | ||
| Product Type | Cabinet | ||
| Material | Steel | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial, Data Center, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Features | Solid Door | ||
| Included | (2) pairs of mounting rails and (1) CECPPM1RU Pivoting Panel Mount Bracket Kit | ||
| Number of Knockouts | 8 | ||
| Warranty Type | 5-Year | ||
| Standard | UL 2416 | ||
| UPC Number | 662875032755 |
Dimensions
| Product Depth US | 7.91 in | ||
| Product Height US | 26.64 in | ||
| Product Width US | 23.25 in | ||
| Rack Depth | 7.91 in |
Technical Information
| Cable Entry | Back, Bottom, Top | ||
| Frame | Fixed | ||
| Load Capacity | 135 lb | ||
| Mounting | Wall | ||
| Mounting Type | Bolt | ||
| Mounting Hole Type | Punched | ||
| Rack Units | 4 U | ||
| Static Load Capacity | 135 lb |
Resources
Submittal Sheet
Installation Instructions
BIM Models
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
