text.skipToContent text.skipToNavigation
Filter Results Results refresh instantly as you filter.
Brand
Brand

Choose from one of Legrand's brands.

Product Type
Product Type

Select a Product Type to find products that share the same basic form and function, such as switches, cables, panels, or electrical boxes.

Connector
Connector

A Device that Establishes a Connection Between Two or More Units.

Frequency Range
Frequency Range

Refers to the range of signal frequencies a product can support, which affects compatibility and performance in audio, video, and data transmission applications.

Availability
Availability

Product is available to buy on Legrand.us

Insertion Loss
Insertion Loss

The Loss in Load Power Due to the Insertion of a Component or Device at Some Point in a Transmission System

Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

Number of Ports
Number of Ports

The Number of Application-Specific or Process-Specific Software Construct Serving as a Communication Endpoint / is Generally a Specific Place for Being Physically Connected to Some Other Device /A Number of Physical Access Point(S) Between a Conductor and

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Number of Ways
Number of Ways

The Number of Connections the Unit can Provide

Impedance
Impedance

A Material's Opposition to the Flow of Electric Current

Operating Temperature
Operating Temperature

The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit

Product Width
Product Width

The overall width of the product.

Standard
Standard

The industrial standard(s) to which a device is manufactured, operated, or tested.

Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Product Depth
Product Depth

The overall depth of a product.

Country of Origin
Product Height
Product Height

The overall height of a product.

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

Product Length
Product Length

The overall length of a product.

Return Loss
Return Loss

Refers to the loss of power in the signal returned/reflected by a discontinuity in a transmission line or optical fiber.

Included
Included

The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product

Stock Level
Stock Level

Filter your results to only in-stock products sold directly on legrand.us.

MAC Cables and Adapters

6 Products available