text.skipToContent text.skipToNavigation
Image of fiber optics cables connection to enclosure system

Creating Serviceable and Manageable Environments


Legrand rack and wall mount enclosures are the primary platforms in which to mount, route, manage, and maintain critical fiber optic connectivity and cabling. Each Legrand Fiber enclosure is purposefully engineered to simplify and speed up installation, enhance cable management, improve access and increase visibility.

Designed for streamlined installation and reliable performance, the modular system offers clear visibility through its acrylic front door and supports clean management of fibers and connectors. With broad compatibility across cassettes, panels, and trunks, it provides the flexibility needed for scalable, high-density deployments.
Filter Results Results refresh instantly as you filter.
Brand
Brand

Choose from one of Legrand's brands.

Mounting
Mounting

Something that Serves as a Support, Setting, or Backing for the item

Rack Units
Rack Units Rack Units_030104

Unit Used to Describe the Height of Equipment Intended for Mounting

Compatibility
Compatibility

Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications

Product Width
Product Width

The overall width of the product.

Product Height
Product Height

The overall height of a product.

Product Depth
Product Depth

The overall depth of a product.

Connectivity Footprint
Connectivity Footprint

Refers to the unique application or solution that products like connectivity adapters, jacks, or panels can fit within or are compatible with.

Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

Single/Multimode
Single/Multimode

Describes the mode of fiber either utilized or accepted by a device to transmit or receive a fiber optic signal.

Fiber Optic Cable Type
Fiber Optic Cable Type

The different types and characteristics of fiber optical cable designed for specific applications.

Number of Ports
Number of Ports

The Number of Application-Specific or Process-Specific Software Construct Serving as a Communication Endpoint / is Generally a Specific Place for Being Physically Connected to Some Other Device /A Number of Physical Access Point(S) Between a Conductor and

Fiber Density
Fiber Density

Denotes the capacity optical fibers have to carry video signals or data streams at various resolutions.

Material
Material

Indicates the primary material(s) used to construct a product.

Connector Type
Connector Type

The Type of Connectors / Terminals that Tool can Crimp to Wire or Cable

Standard
Standard

The industrial standard(s) to which a device is manufactured, operated, or tested.

Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

10 Products available