
4 Panel High Density Wall Mount Fiber Enclosures
HDSMFC-24PS-00
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
An alternative to the traditional ethernet LAN is a Passive Optical LAN (POL). A POL allows you to optimize your resources by installing a simple, secure and cost-effective all fiber LAN. By using a passive optical splitter in place of a workgroup switch, a POL provides benefits such as cost reductions, greater efficiencies, scalability and a clear upgrade path.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- High Density: Accepts 12,16, or 24 fiber LM4 or M4 pre-terminated or splice cassettes, splice tray, and HDFP adapter panels
- Low-Profile Design: Providing unobtrusive protection and management of all enclosed cabling infrastructure
- Cable Management: Protect and safely route all sensitive fibers with the included cable management system, central strength member bracket, and bend limiters
- Cable Ingress and Egress: Four ingress or egress points with rubber grommets help to protect and route all connectivity infrastructure.
- Steel Construction: Durable & rugged enclosure
- Lockable: Provides secure environment
Specifications
General Info
Color | Black | ||
Type | Cabinet | ||
Product Line | TBD | ||
Included | Rubber grommets, labels, cable strain relief brackets, splice mounting hardware, tie wraps, adhesive hook and loop |
Dimensions
Product Depth US | 3.5 in | ||
Product Height US | 12.0 in | ||
Product Width US | 16.0 in | ||
Product Weight US | 9.93 lb |
Technical Information
Capacity | (4) HDFP or LM4 or M4 modules | ||
Compatibility | HDFP, LM4 or M4 | ||
Frame | Steel | ||
Gauge | 18 | ||
Mounting | Wall |
Resources
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1