text.skipToContent text.skipToNavigation

Infinium Ultra M4 Cassette - 24 Fiber - LC Duplex to MPOM - OM4 - Universal Polarity

LM4-LC24H-3C3UN Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Infinium M4 Cassettes are part of a complete fiber  solution. When combined with matched Infinium Trunks and Infinium Patch Cable Assemblies the solution can enable industry leading pre-terminated performance and universal polarity for simple, fast and consistent and simplified installation. Compatible with Infinium HD-E Rack Mount Fiber Enclosure with M4 Drawer Face.

Category Performance Rating Infinium Ultra
Fiber Type Multi-Mode OM4
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • LC adapter with internal shutter: Ensures eye safety by blocking laser light when the connector is removed. Automatic shutter requires no manual handling. Compatible with LC connectors, keeps the interior clean, and allows visible light to pass through.
  • Fiber Type: Supports either Single-mode OS2 or Multimode Infinium Ultra fiber
  • Base 8 Connectivity Benefits: Optimized for 8-fiber transceivers and technologies, ensures 100% fiber utilization, matches common port counts on network devices, and offers flexibility for easy migration to 40G/100G/400G networks.

Specifications

General Info
Color Aqua
Type Cassette
Material Aluminium, Steel, Thermoplastic
Application Sector Commercial, Data Center
Product Line Ortronics
Country Of Origin Mexico
Features Shuttered
Included Serial Number Label
Warranty Type 5-Year
Standard TIA-568-C.3
UPC Number 662875031161
Dimensions
Product Depth US 4.77 in
Product Height US 1.14 in
Product Width US 3.45 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Alignment Sleeve Material Zirconia
Compatibility HDFP, LM4, M4
Connectivity Footprint Q-Series High Density
Connector 1 SC Female
Connector 2 Blunt
Durability 500 matings
Fiber Optic Cable Type OM3, OM4
Number of Fibers 24
Maximum Insertion Loss 0.5 dB
Polarity Type Universal
Typical Insertion Loss 0.15 dB
Number of Ports 24
Operating Temperature -10°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -10 °C
Operating Humidity 0-80% RH (Non-Condensing)
Performance Level/Tier Ultra
Return Loss 26 dB
Shuttered Adapters Yes
Simplex/Duplex Duplex
Single/Multimode Multimode
Storage Temperature -40° - 75° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;