text.skipToContent text.skipToNavigation

Infinium Core M4 Cassette - 12 Fiber - LC Duplex to MPOM - OS2 - Universal Polarity

LM4-LC12J Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Infinium M4 Cassettes are part of a complete fiber solution. When combined with matched Infinium Trunks and Infinium Patch Cable Assemblies the solution can enable industry leading pre-terminated performance and universal polarity for simple, fast and consistent and simplified installation. Compatible with Infinium HD-E Rack Mount Fiber Enclosure with M4 Drawer Face.

Category Performance Rating Infinium Core
Fiber Type OS2
  • OS2
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High Density: 12 or 24-fiber cassette compatible with Infinium HD M4 Enclosures
  • Versatile Installation: Infinium Modular Panel enables mixed media installations
  • Fiber Type: Supports either Single-mode OS2 or Multimode Infinium Ultra fiber
  • Polarization: Universal
  • LC adapter with internal shutter: Ensures eye safety by blocking laser light when the connector is removed. Automatic shutter requires no manual handling. Compatible with LC connectors, keeps the interior clean, and allows visible light to pass through.
  • Infinium Ultra: Ultra Low Loss System with Infinium Ultra Trunks and Patch Cords: Single-mode channel loss: 1.2 dB, return loss: 49 dB. Multimode channel loss: 1.0 dB, return loss: 19 dB.
  • Infinium Core: Low Loss System with Infinium Core Trunks and Patch Cords: Single-mode channel loss: 2.1 dB, return loss: 49 dB. Multimode channel loss: 2.5 dB, return loss: 19 dB.

Specifications

General Info
Color Blue
Product Type Fiber Module
Material Aluminium, Steel, Thermoplastic
Application Sector Commercial, Data Center
Product Family / Series / Group M4
Product Line Ortronics
Country Of Origin Mexico
Features Shuttered
Included Serial Number Label
Warranty Type 5-Year
Standard TIA-568-C.3
UPC Number 662875031079
Dimensions
Product Depth US 4.77 in
Product Height US 1.14 in
Product Width US 3.45 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Alignment Sleeve Material Zirconia
Compatibility HDFP, LM4, M4
Connectivity Footprint Q-Series High Density
Connector 1 MPO Pinned
Connector 2 LC
Durability 500 matings
Fiber Optic Cable Type OS2
Number of Fibers 12
Maximum Insertion Loss 1.05 dB
Polarity Type Universal
Typical Insertion Loss 0.1 dB
Number of Ports 12
Operating Temperature -10°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -10 °C
Operating Humidity 0-80% RH (Non-Condensing)
Performance Level/Tier Core
Return Loss 52 dB
Shuttered Adapters Yes
Simplex/Duplex Duplex
Single/Multimode Single-Mode
Storage Temperature -40° - 75° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;