text.skipToContent text.skipToNavigation

Infinium Quantum M4 Cassette - 12 Fiber - LC Duplex to MPOM - OM4 - Universal Polarity

LM4-LC12H-1A4UN Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Lowest Total Channel Connection Loss
67% Improvement Over Standard Systems
Single-mode total channel connection loss: 0.75dB
Single-mode total channel connection return loss: 49dB
 Multimode total channel connection loss 0.75dB
 Multimode total channel connection return loss: 34dB
Future Proofing Open Path to 400G and Beyond Reducing or eliminating the need to replace link to meet demands of 400G and beyond Reduce need for fusion splicing to obtain low link loss Ability to add cross connections, signal drops, splitting, or switching components into the link for a particular transmission distance

Category Performance Rating Infinium Quantum
Fiber Type Multi-Mode OM4
Number of Ports 12F LC Front/ (1) 12F MTP Rear
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High Density: 12 or 24-fiber cassette compatible with Infinium HD M4 Enclosures
  • Versatile Installation: Infinium Modular Panel enables mixed media installations
  • Fiber Type: Supports either Single-mode OS2 or Multimode Infinium Ultra fiber
  • Polarization: Universal
  • LC adapter with internal shutter: Ensures eye safety by blocking laser light when the connector is removed. Automatic shutter requires no manual handling. Compatible with LC connectors, keeps the interior clean, and allows visible light to pass through.
  • Infinium Ultra: Ultra Low Loss System with Infinium Ultra Trunks and Patch Cords: Single-mode channel loss: 1.2 dB, return loss: 49 dB. Multimode channel loss: 1.0 dB, return loss: 19 dB.
  • Infinium Core: Low Loss System with Infinium Core Trunks and Patch Cords: Single-mode channel loss: 2.1 dB, return loss: 49 dB. Multimode channel loss: 2.5 dB, return loss: 19 dB.

Specifications

General Info
Color Aqua
Type Cassette
Material Aluminium, Steel, Thermoplastic
Application Sector Commercial, Data Center
Product Line Ortronics
Country Of Origin Mexico
Features Shuttered
Included Serial Number Label
Warranty Type 5-Year
Standard TIA-568-C.3
UPC Number 662875031239
Dimensions
Product Depth US 4.77 in
Product Height US 1.14 in
Product Width US 3.45 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Alignment Sleeve Material Zirconia
Compatibility HDFP, LM4, M4
Connectivity Footprint Q-Series High Density
Connector 1 MPO Female
Connector 2 MPO Female
Durability 500 matings
Fiber Optic Cable Type OM3, OM4
Number of Fibers 12
Maximum Insertion Loss 0.35 dB
Polarity Type Universal
Typical Insertion Loss 0.1 dB
Number of Ports 12
Operating Temperature -10°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -10 °C
Operating Humidity 0-80% RH (Non-Condensing)
Performance Level/Tier Infinium Quantum
Shuttered Adapters Yes
Simplex/Duplex Duplex
Single/Multimode Multimode
Storage Temperature -40° - 75° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;