text.skipToContent text.skipToNavigation

Fiber Deployment Made Easier, Safer, and Neater.


Legrand fiber cassettes are available in three performance tiers:

Infinium Quantum™ - the first Quantum-Low Loss solution that provides numerous and lasting benefits to any network.
Infinium Ultra™ -  delivers leading Ultra-Low Loss fiber performance. 
Infinium Core™ - enables reliable Low Loss performance and simplified deployment.
Filter Results Selecting a filter will reload the page.
Category
Brand
Brand

Choose from one of Legrand's brands.

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Color
Color

The color of the product itself

Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

Number of Ports
Number of Ports

The Number of Application-Specific or Process-Specific Software Construct Serving as a Communication Endpoint / is Generally a Specific Place for Being Physically Connected to Some Other Device /A Number of Physical Access Point(S) Between a Conductor and

Product Family
Product Family

Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.

SHOW MORE SHOW LESS
Included
Included

The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product

Product Width
Product Width

The overall width of the product.

Country of Origin
Product Height
Product Height

The overall height of a product.

SHOW MORE SHOW LESS
Product Length
Product Length

The overall length of a product.

Fiber Optic Cable Type
Fiber Optic Cable Type

The different types and characteristics of fiber optical cable designed for specific applications.

Material
MATERIAL

Material of the product.

Application Sector
Application Sector

Used to categorize products based on the specific areas or sectors in which they are intended to be used.

Compatibility
Compatibility

Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications

Connector Type
Connector Type

The Type of Connectors / Terminals that Tool can Crimp to Wire or Cable

35 Products available
  • 1(current)
  • 2
  • 1(current)
  • 2