Simplifying Installation
Legrand Fiber offers a variety of accessories to splice, manage, test, and terminate cables or cassettes. Legrand Fiber Accessories are all engineered to simplify installation.
Contact us today to speak to a product expert and learn more about Legrand Fiber Systems.
Brand
Choose from one of Legrand's brands.
Cable Entry
The Type/Specification of the Access Points Where the Cables are Made to Enter or Exit.
Mounting
Something that Serves as a Support, Setting, or Backing for the item
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Connector
Refers to the specific types of connections a device uses to join electrical conductors and create an electrical circuit. When you select the first desired connector, a second filter will appear listing any connectors on the opposite end of your selected connector on a device.
Number of Ports
The Number of Application-Specific or Process-Specific Software Construct Serving as a Communication Endpoint / is Generally a Specific Place for Being Physically Connected to Some Other Device /A Number of Physical Access Point(S) Between a Conductor and
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Gauge
Indicates the specific thickness or diameter of wire or cable, which determines the amount of electrical current that can be safely carried.
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Outside Diameter
A Straight Line Passing Through the Center of a Circle or Sphere and Meeting the Circumference or Surface at Each End
Rack Units Rack Units_030104
Unit Used to Describe the Height of Equipment Intended for Mounting
Shielded/Unshielded
Denotes whether a cable is designed with an extra layer of metal foil or braid surrounding the inner conductor to protect against electromagnetic interference (EMI).
Product Family
Filter to specific families of related products that share common characteristics, designs, or functions.
Operating Temperature
The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit
Included
The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product
Product Has Potential to Contribute to LEED
This product contributes to earning credits in the LEED rating system.
Operating Temperature Min
Indicates the lowest possible temperature a device can be safely used without the risk of failure or damage.
Number of Strands
The total count of individual wires or filaments that are bundled together to form the cable or wire.
Standard
The industrial standard(s) to which a device is manufactured, operated, or tested.
Storage Temperature
Describes the temperature or range of temperatures at which a product can be safely stored or kept without damaging or altering the performance characteristics of the device.
Ferrule
Denotes the material used in the fiber optic ferrule, which affects alignment precision, durability, and signal performance.
Frame
Describes characteristics of a device's frame that make it more suited for specific applications.
Fiber Size
The outer diameter of an optical fiber core, cladding and coating, expressing microns.
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Fiber Optic Cable Type
The different types and characteristics of fiber optical cable designed for specific applications.
Durability
Indicates whether a device is designed for standard or rugged usage.
Mounting Hole Type
Describes the style of holes or openings used to either mount a device or mount to a device.
Connector Color
Refers to the color of a device's electrical or data connector.
Operating Humidity
Describes the range of humidity at which a device can be utilized safely without the risk of failure or damage.
Connectivity Footprint
Refers to the unique application or solution that products like connectivity adapters, jacks, or panels can fit within or are compatible with.
Features
Unique characteristics and functionality that set the product apart from others in its field.
Operating Temperature Max
Indicates the highest possible temperature a device can be safely used without the risk of failure or damage.
Warranty Type
The product warranty that accompanies the specific product.
Finish
Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.
Connector Material
The metal or material used in the device's connector.
Housing Color
Describes the color used for the outer housing on a device.
Shuttered Adapters
Refers to to the cap/door mechanism on a panel or insert that remains closed to help prevent contaminants from entering the ferrule end face, but can be opened to insert/install a connector.
Material
Indicates the primary material(s) used to construct a product.
Compatibility
Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications
Connector Type
The Type of Connectors / Terminals that Tool can Crimp to Wire or Cable
Stock Level
Filter your results to only in-stock products sold directly on legrand.us.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFiber Cable Management Shelf for HDJ Patch PanelsHDCM-002 OrtronicsFiber Rear Cable Management Tray, 1RU, Management Spools Included
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsSplice Tray Kit, Fusion Splice Single Fiber - 12 FiberFST2-F012 OrtronicsSplice Tray Kit, Fusion Splice Single Fiber - 12 Fiber
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsClarity Flat - High Density Patch Panel - Kit for 30 modules - NO SHELFPHAFMU48 OrtronicsInfinium HDJ Series 48-Port Unloaded Angled Panel with Label Kit, Black, Fiber Only
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsInfinium M4/HDFP 2U Fiber Patch Panel for raised floor installation within floor boxRFPHD02U OrtronicsInfinium LM4/M4/HDFP Raised Floor Panels and Overhead Rack PanelsOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsSplice Tray Kit, Fusion Splice Single Fiber - 48 FiberFST3-F048 OrtronicsSplice Tray Kit, Fusion Splice Single Fiber - 48 Fiber
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCompact Splice Tray Kit, Fusion Splice Single Fiber - 12 Fiber (For Q-Series Wall Mount Enclosures Only)FST4-F012 OrtronicsCompact Splice Tray Kit, Fusion Splice Single Fiber - 12 Fiber (For Q-Series Wall Mount Enclosures Only)
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDUPLEX LC 50/125 MULTIMODE FIBER LOOPBACKVLB-5-01-00 OrtronicsSC & LC Low Loss Miniaturized LoopbackOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsQ-Series M2/OFP 1U Fiber Patch Panel for raised floor installation within floor boxRFPA01U OrtronicsQ-Series LM2/M2/OFP Fiber Patch Panel for raised floor installation within floor boxOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsSplice-On Connector (SOC) Crimp Tool for 3.0mm Fiber20500385 OrtronicsSplice-On Connector (SOC) Crimp Tool for 3.0mm Fiber Connector
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsVFL Test Adapter for Infinium Connector, Simplex SC, Black20500365 OrtronicsVFL Test Adapter for Infinium Connector, Simplex SC, Black
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsSplice-On Connector (SOC) Curing Oven for 3mm and 900um20500384 OrtronicsCuring Oven for 3.0mm and 900µm Fiber
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsSplice-On Connector (SOC) 3.0mm Cordage Holder for Fitel Splicers20500382 OrtronicsCordage holder secures 3mm cable in splicer, required for 3mm splice-on connectors.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsSplice-On Connector (SOC) 3.0mm Cordage Holder for AFL Splicers20500383 OrtronicsCordage holder secures 3mm cable in splicer, required for 3mm splice-on connectors.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsMetal Splice-On Connector holder for OFS Fitel splicers20500373 OrtronicsMetal Splice-On Connector holder for OFS Fitel splicers
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsHeat Shrink Sleeves, 40 mm (package of 50)20500043 OrtronicsSplice protection, heat shrink sleeves, 40 mm
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsABS Splice-On Connector holder for AFL splicers20500371 OrtronicsABS Splice-On Connector holder for AFL splicers
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsMass Splice Sleeve, Ribbon Fiber, Heat Shrink, Clear, 5mm, Pack of 5020500367 OrtronicsMass Splice Sleeve, Ribbon Fiber, Heat Shrink, Clear, 5mm, Pack of 50
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsSleeve, Heat Shrink, 40 mm, Package of 50, 2.5 mm diameter20500337 OrtronicsSleeve, Heat Shrink, 40 mm, Package of 50, 2.5 mm diameter
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsABS Splice-On Connector Holder for Sumitomo Splicers20500366 OrtronicsABS Splice-On Connector Holder for Sumitomo Splicers
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsVFL Test Adapter for Infinium Connector, Simplex LC, Black20500363 OrtronicsVFL Test Adapter for Infinium Connector, Simplex LC, Black
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsInfinium Access, acclAIM to acclAIM, OM4 Multimode, Adapter - 3 Pack, Aqua205ANA08T-L OrtronicsInfinium Access, acclAIM to acclAIM, Adapter - 3 PackOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsInfinium Access, 4 Duplex MDC to acclAIM, OS2 Single-Mode, Conversion Adapter - 3 Pack, Blue205ANM08T-A OrtronicsInfinium Access, Quad MDC to acclAIM, Adapter - 3 PackOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsPrimer for Field Terminating Q-Series Anaerobic Connectors70600022 OrtronicsPrimer for Field Terminating Q-Series Anaerobic Connectors
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsBreakout Kit - 12 Fibers61500858 OrtronicsBreakout Kit (12 Fibers) for use when terminating loose tube cable on 250 micron buffered fiber
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsBreakout Kit - 6 Fibers61500868 OrtronicsBreakout Kit (6 Fibers) for use when terminating loose tube cable on 250 micron buffered fiber
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsQ-Series LM2/M2/OFP 2U Fiber Patch PanelRFP02U OrtronicsQ-Series,Flush Mounting Fiber Patch Panel, 1 & 2U, BlackOther Options Available