Loose Tube Fiber Breakout Kit, with 12 fibers, each of which are 3 feet (36 inches) in length are used to fan out and build up 250 micron fiber, buffering to 900 microns, when terminating loose tube fiber.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Loose Tube Fiber Breakout Kit, with 12 fibers, each of which are 3 feet (36 inches) in length are used to fan out and build up 250 micron fiber, buffering to 900 microns, when terminating loose tube fiber.
- Engineered for optimal performance in professional environments.
- With a focus on durability, it ensures long-lasting reliability.
- Delivers exceptional value by combining quality and affordability.
Specifications
General Info
| Color | Multi-Color | ||
| Product Type | Cable Assembly, Kit | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Warranty Type | 5-Year | ||
| Standard | UL Standard | ||
| UPC Number | 662875480129 |
Dimensions
| Product Length US | 36.2 in |
Technical Information
| Connector Type | Blunt |
Resources (5)
CAD Drawings
Brochure
Supporting Document
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
