text.skipToContent text.skipToNavigation
wiring for pre-terminated solutions
The SNAP connection utilizes a bifurcated termination method, placing one mating half of the termination onto the horizontal cable and the other on the 8-position T568 jack interface. This approach reduces the size of the terminated cable ends, making it easier to pull and lace cables through racks, cabinets, cable management systems, and pathways. The Clarity SNAP system also offers the added assurance of the premium performance of Clarity connectivity.
Filter Results Selecting a filter will reload the page.
Material
Material

Indicates the primary material(s) used to construct a product.

Standard
Standard

The industrial standard(s) to which a device is manufactured, operated, or tested.

Category
Brand
Brand

Choose from one of Legrand's brands.

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Cable Type
Cable Type

The Type of a Assembly of one or More Insulated Conductors, or Optical Fibers

Cable Length
Cable Length

The Longest Dimension of Insulated Conductors

Connector
Connector

Refers to the specific types of connections a device uses to join electrical conductors and create an electrical circuit. When you select the first desired connector, a second filter will appear listing any connectors on the opposite end of your selected connector on a device.

Jacket Rating
Jacket Rating

Denotes the NEC (National Electric Code) standards the outer casing/jacket surrounding a cable or cord's internal wiring and insulation is rated to.

Color
Color

The color of the product itself

Conductor
Conductor

Describes the number and configuration of electrical wires used within a cable to transmit signals.

Conductor Stranding
Conductor Stranding

Indicates the configuration of wires used for electrical conduction. Solid conductors provide greater current capacity and increased durability, while stranded conductors provide greater flexibility.

Wire Gauge
Wire Gauge

Measuring and Indicating a Quantity of Wire

Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

9 Products available