CM Ortronics TracJack 2A Mini Adapter Mounting Bezel
AB2TJ-WH
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wiremold CM Series Communication Modules provide a variety of unloaded modules to accept devices from other manufacturers. These open system modules provide a flexible and aesthetically pleasing way to connect communication cabling at the point-of-use.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Adapter Bezel | ||
| Product Family / Series / Group | CM Series, TracJack | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Communication Circuit Accessories: File E145222 Guide DUXR. Meets Article 800 of NEC. Meets Article 60-308 of CEC. | ||
| UPC Number | 786776190441 |
Dimensions
| Product Depth US | 0.68 in | ||
| Product Length US | 2.05 in | ||
| Product Width US | 1.38 in | ||
| Product Weight US | 0.027 lb |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WMFB2KS8B | Wiremold
Residential solution for power, communication, and A/V requirements in open space areas.
