text.skipToContent text.skipToNavigation

CM 2A Blank Module

CM2-BL-BK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Required to fill unused openings.

Color Black
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Required to fill unused openings.

Specifications

General Info
Product Family / Series / Group CM Series
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776018240
Dimensions
Product Height US 0.935 in
Product Length US 1.88 in
Product Width US 0.08 in
Product Weight US 0.006 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E145222
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;